(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrench Set 750MS

Socket Wrench Set 750MS
  • Volume Discount

A carefully selected tool essential for the maintenance of industrial machinery and automobiles, etc.

PDF

Part Number

Configured Part Number is shown.

750MS

 
Part Number
750MS
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork/joint for handwork type Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape Hexagon/Joints Flat Width (Dimension S) 10 / 11 / 12 / 13 / 14 / 17 / 19 / 21 / 22 / 24 / 8 / 26 / 27 Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2
Ratchet Mechanism Cam type Number of Ratchet Teeth 30 Mass(g) 3500
Set Content 1 Socket (Hexagon): 4S-08, 4S-10, 4S-11, 4S-12, 4S-13, 4S-14, 4S-17, 4S-19, 4S-21, 4S-22, 4S-24, 4S-26, 4S-27 / Ratchet Handle (Hold Type): RH40K / Spinner Handle: 211 / Extension Bar: 321 (150 mm) / Ball Joint: BJ40 / Crossbar: 110 / Metal Case: MC750N

Please check the type/dimensions/specifications of the part 750MS in the Socket Wrench Set 750MS series.

Additional Products in this Category

Tech Support