(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Socket Wrench Set 800M

Socket Wrench Set 800M

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

12.7 mm insertion, standard type socket wrench set.
[Features]
· New metal case and durable satin tray adopted.
· Includes a new ratchet handle with 72-tooth gears, increasing usability.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

800M

 
Part Number
800M
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Flat Width (Dimension S) 10 / 12 / 13 / 14 / 15 / 17 / 19 / 21 / 23 / 26 Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2 Ratchet Mechanism Claw catch method
Number of Ratchet Teeth 20 Mass(g) 2400 Set Content 1 Socket (Double Hex): 4D-10, 4D-12, 4D-13, 4D-14, 4D-15, 4D-17, 4D-19, 4D-21, 4D-23, 4D-26 / Ratchet Handle: 371 / T-Shaped Slide Handle: SL 40 / Extension Bar: 321 (150 mm) / Metal Case: MC750N

Please check the type/dimensions/specifications of the part 800M in the Socket Wrench Set 800M series.

Additional Products in this Category

Tech Support