(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrench Set 3130MP

Socket Wrench Set 3130MP
  • Volume Discount

Socket wrench set with 9.5 mm sq. drive.
[Features]
· Ideal for industrial machinery and automobile maintenance. For manual operation.
· 13 sockets, 5 handles.
· Includes a new ratchet handle with 72-tooth gears, providing greater usability and work efficiency.
· Uses a light and easy to carry resin case with emphasis on function and design.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

3130MP

 
Part Number
3130MP
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork/joint for handwork type Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape Hexagonal/Double Hex/Joints Flat Width (Dimension S) 10 / 12 / 13 / 14 / 16 / 17 / 18 / 19 / 21 / 22 / 24 / 7 / 8 Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8
Ratchet Mechanism Claw catch method Number of Ratchet Teeth 48 Mass(g) 2200
Set Content 1 Socket (Hex): 3S-07, 3S-08/Socket (12-Point): 3D-10, 3D-12, 3D-13, 3D-14, 3D-16, 3D-17, 3D-18, 3D-19, 3D-21, 3D-22, 3D-24/Ratchet: Rh33k/Spinner Handle: 231/Extension Bars: 305 (75 mm) / 306 (150 mm)/Ball Joints: BJ30/Plastic Case

Please check the type/dimensions/specifications of the part 3130MP in the Socket Wrench Set 3130MP series.

Additional Products in this Category

Tech Support