(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrench Set 1850

Socket Wrench Set 1850

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Inch size socket wrench set with 6.35 mm insertion.
[Features]
· New metal case and durable satin tray adopted.
· Includes a new ratchet handle with 72-tooth gears, increasing usability.
[Applications]
· Ideal for maintenance and assembly of devices using imperial-size bolts, such as vehicles from outside Japan, motorcycles, and other imported machinery.

PDF

Part Number

Configured Part Number is shown.

1850

 
Part Number
1850
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 6.35
Socket Shape 6 Sq. Flat Width (Dimension S) 1/4 / 3/8 / 11/32 / 3/16 / 5/16 / 7/16 / 7/32 / 9/32 Drive (For Electric Drill, Shaft Dimension) (Inches) 1/4
Ratchet Handle Full Length Type Standard Ratchet Mechanism Cam type Number of Ratchet Teeth 30
Mass(g) 750 Set Content 1 Socket (Hexagon): 2SB-06, 2SB-07, 2SB-08, 2SB-09, 2SB-10, 2SB-11, 2SB-12, 2SB-14 / Ratchet Handle: RH20 / Spinner Handle: 111 / Screwdriver Type Handle: 115 / Crossbar: 112 / Metal Case: MC2085

Please check the type/dimensions/specifications of the part 1850 in the Socket Wrench Set 1850 series.

Additional Products in this Category

Tech Support