(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Socket Set (Hex, with Holder) HS410

Socket Set (Hex, with Holder) HS410

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

10-piece socket hand tool set for tightening/loosening hexagonal bolts/nuts.
[Features]
· Insertion angle: 12.7 mm, shape: hexagon (with socket holder).
· Hexagonal subtense design which can firmly access hex bolts and nuts.
· By minimizing subtense tolerance, rattling when inserting the bolt/nut has been decreased, increasing tightening efficiency.
· Demonstrates good and safe operability.
· A socket holder (aluminum type) that allows the socket to be easily removed.
· The holder grip is made of resin (with steel ball).
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

HS410

 
Part Number
HS410
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape 6 Sq. Flat Width (Dimension S) 10 / 12 / 13 / 14 / 17 / 19 / 21 / 22 / 24 / 8 Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2
Mass(g) 800 Set Content 1 4S-08, 4S-10, 4S-12, 4S-13, 4S-14, 4S-17, 4S-19, 4S-21, 4S-22, 4S-24 / with socket holder

Please check the type/dimensions/specifications of the part HS410 in the Socket Set (Hex, with Holder) HS410 series.

Additional Products in this Category

Tech Support