(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Set (Hex, with Holder) HSB212

Socket Set (Hex, with Holder) HSB212
  • Volume Discount

12-piece inch-size socket set for hand tools used for tightening and loosening hex bolts and nuts. With a socket holder. Insertion angle: 6.35 mm, shape: hexagon

PDF

Part Number

Configured Part Number is shown.

HSB212

 
Part Number
HSB212
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 6.35
Socket Shape 6 Sq. Flat Width (Dimension S) 1/4 / 1/2 / 3/8 / 1/8 / 11/32 / 3/16 / 5/16 / 5/32 / 7/16 / 7/32 / 9/16 / 9/32 Drive (For Electric Drill, Shaft Dimension) (Inches) 1/4
Mass(g) 230 Set Content 1 2SB-04, 2SB-05, 2SB-06, 2SB-07, 2SB-08, 2SB-09, 2SB-10, 2SB-11, 2SB-12, 2SB-14, 2SB-16, 2SB-18 / With Socket Holder

Please check the type/dimensions/specifications of the part HSB212 in the Socket Set (Hex, with Holder) HSB212 series.

Additional Products in this Category

Tech Support