(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Deep Socket (Hex) 3SB-L

Deep Socket (Hex) 3SB-L
  • Volume Discount

Inch-size socket for hand tools for hex bolts and nuts.
[Features]
· Hex subtense with good access to hexagon bolts and nuts.
· Demonstrates power in tightening nuts in deep areas and protruding bolts/nuts.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
3SB-08L
3SB-10L
3SB-11L
3SB-12L
3SB-14L
3SB-16L
3SB-17L
3SB-18L
3SB-19L
3SB-20L
3SB-22L
3SB-24L
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Width across flat dimension (S Measurement)
(inch)
Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)
Mass
(g)
1 Piece(s)Available

12 Days or more

1/41/410.01754.540
1 Piece(s)Available

12 Days or more

5/165/1611.7176740
1 Piece(s)Available

12 Days or more

11/3211/3213.2178750
1 Piece(s)Available

12 Days or more

3/83/814.0178850
1 Piece(s)Available

12 Days or more

7/167/1615.7179955
1 Piece(s)Available

8 Days or more

1/21/218.518.591070
1 Piece(s)Available

12 Days or more

17/3217/3219.519.5101170
1 Piece(s)Available

12 Days or more

9/169/162020101175
1 Piece(s)Available

12 Days or more

19/3219/322121101180
1 Piece(s)Available

12 Days or more

5/85/82222111480
1 Piece(s)Available

8 Days or more

11/1611/162424131490
1 Piece(s)Available

12 Days or more

3/43/42626131695

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape 6 Sq. Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8 Total Length (L Size)(mm) 54

Additional Products in this Category

Tech Support