(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sockets (6-Point) 3SB

Sockets (6-Point) 3SB
  • Volume Discount

Socket that can be used for tightening and loosening imperial sized hexagon bolts and nuts.
[Features]
· Available in abundant sizes.
[Applications]
· Maintenance and assembly of devices using imperial-size bolts, such as vehicles from outside Japan, motorcycles, and other imported machinery.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
3SB-08
3SB-09
3SB-10
3SB-11
3SB-12
3SB-14
3SB-16
3SB-17
3SB-18
3SB-19
3SB-20
3SB-22
3SB-24
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Total Length (L Size)
(mm)
Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)
Mass
(g)
1 Piece(s)Available

12 Days or more

1/42610.01754.520
1 Piece(s)Available

12 Days or more

9/322610.7175520
1 Piece(s)Available

12 Days or more

5/162611.7176720
1 Piece(s)Available

12 Days or more

11/322613.2176725
1 Piece(s)Available

12 Days or more

3/82614.0177830
1 Piece(s)Available

12 Days or more

7/162615.7178931
1 Piece(s)Available

12 Days or more

1/22718.518.591041
1 Piece(s)Available

12 Days or more

17/322719.519.591151
1 Piece(s)Available

12 Days or more

9/1627202091141
1 Piece(s)Available

12 Days or more

19/32292121101151
1 Piece(s)Available

12 Days or more

5/8292222101451
1 Piece(s)Available

12 Days or more

11/16302424111472
1 Piece(s)Available

12 Days or more

3/4322626131672

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape 6 Sq. Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8

Additional Products in this Category

Tech Support