(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tool Case BX322

Tool Case BX322
  • Volume Discount

V-type two-level double-opening tool set with a tool box.
[Features]
· Flat top type.
· It has an excellent storage capacity while compact.
· A new tool case with a guard function added to the corners of the case.
· Available in 3 types of color variation.
· Tough and impact resistant specifications.
[Applications]
· Storage and management of tools.
· Offsite maintenance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BX322
BX322BK
BX322SV
Part NumberMinimum order quantityVolume DiscountDays to Ship Case Color
1 Piece(s)Available

12 Days or more

Red
1 Piece(s)Available

12 Days or more

Matte Black
1 Piece(s)Available

12 Days or more

Silver

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool Box Tool Box Type Steel Tool Box Case Dimensions (Frontage x Depth x Height)(mm) 433×220×195
Mass(g) 4600 Cardboard dimensions(W×D×Hmm) 480×245×225 Material Main Body: Steel, Handle, Intermediate Plate: ABS Resin
Supplementary explanation Ceiling Flat V Shape 2-Level Dual Opening Case

Additional Products in this Category

Tech Support