(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deep Socket (Hex) 2SB-L

Deep Socket (Hex) 2SB-L
  • Volume Discount

Long type socket for tightening/loosening inch-sized hexagonal bolts and nuts.
[Features]
· 6.35 mm drive.
· It can be used for tightening and loosening inch-size hex bolts and nuts.
· Hex subtense with good access to hexagon bolts and nuts.
· Compact design that's convenient for work in narrow areas.
· Available in abundant sizes.
[Applications]
· Ideal for the nuts of protruding bolts and for work done in deep places.
· Ideal for maintenance and assembly of devices using imperial-size bolts, such as vehicles from outside Japan, motorcycles, and other imported machinery.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
2SB-04L
2SB-05L
2SB-06L
2SB-07L
2SB-08L
2SB-09L
2SB-10L
2SB-11L
2SB-12L
2SB-14L
2SB-16L
2SB-18L
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Width across flat dimension (S Measurement)
(inch)
Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)
Mass
(g)
1 Piece(s)Available

8 Days or more

1/81/85.41232.517
1 Piece(s)Available

12 Days or more

5/325/327.0134323
1 Piece(s)Available

12 Days or more

3/163/167.51353.523
1 Piece(s)Available

12 Days or more

7/327/328.5135425
1 Piece(s)Available

8 Days or more

1/41/49.51354.527
1 Piece(s)Available

12 Days or more

9/329/3211.0136532
1 Piece(s)Available

12 Days or more

5/165/1611.4136730
1 Piece(s)Available

12 Days or more

11/3211/3213.513.56740
1 Piece(s)Available

12 Days or more

3/83/814.0146838
1 Piece(s)Available

12 Days or more

7/167/1615157938
1 Piece(s)Available

12 Days or more

1/21/21818101060
1 Piece(s)Available

12 Days or more

9/169/161919101067

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 6.35
Socket Shape 6 Sq. Drive (For Electric Drill, Shaft Dimension) (Inches) 1/4

Additional Products in this Category

Tech Support