(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Plate Swivel Angle (A) (°): 20
•Specification: Driving type: Disc mountable
•Feature 1: Salt spray test for 120 hours consecutively with no abnormalities
•Main Body Material: SUS329J1
•Dish Screw Material: SUS304
Part Number |
---|
B25S |
B38S |
B50S |
B75S |
B100S |
Loading...
Plate Swivel Angle (A)(°) | 20 | Specifications | Driving type: Disc mountable | Features 1 | Salt spray test for 120 hours consecutively with no abnormalities |
---|---|---|---|---|---|
Material: Main body | SUS329J1 | Material: Dish, Screw | SUS304 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy