(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

C Type Screw Clamp Powerful Type

C Type Screw Clamp Powerful Type
  • Volume Discount

Clamp for attaching, fixing and holding materials.
[Features]
· A powerful type with excellent load resistance.
· Approximately twice the jaw depth of the B type.
· Can securely clamp locations with depth.
· With handle.
[Application]
· Optimal for clamping and installing heavy objects.

Part Number

Configured Part Number is shown.

Part Number
C75
C125
C150
C200
Part NumberMinimum order quantityVolume DiscountDays to Ship Size
(mm)
Maximum Opening
(mm)
Jaw Depth
(mm)
Weight
(g)
JAN Code
1 Piece(s)Available

8 Days or more

75758015304963202-000987
1 Piece(s)Available

8 Days or more

12512512536204963202-001007
1 Piece(s)Available

8 Days or more

15015015055004963202-001014
1 Piece(s)Available

8 Days or more

20020020298804963202-001021

Loading...

  1. 1

Basic Information

Plate Swivel Angle (A)(°) 10 Specifications Caulking type: No need to mount or remove a place Features 1 The jaw depth is also about double that of conventional products, allowing objects to be secured to a great depth.
Features 2 With handle

Additional Products in this Category

Tech Support