(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

B Type Screw Clamp Standard Type

B Type Screw Clamp Standard Type
  • Volume Discount

Screw clamp opening can be adjusted by bolt to fix objects of various thicknesses.
[Features]
· The swivel angle of the dish can be replaced at 20° (excluding 25/38 mm).
· Exhibits the toughness of special steel thanks to a thorough heat treatment.
· Precise forging provides forging strength sufficient for long-term use.
· The high-accuracy square screws generate less rattling and enable smooth opening/closing.
[Application]
· For attaching, fixing and holding materials.

(i)Caution

  • The image is a reference only.

Part Number

Configured Part Number is shown.

Part Number
B25
B38
B50
Part NumberMinimum order quantityVolume DiscountDays to Ship Size
(mm)
Maximum Opening
(mm)
Jaw Depth
(mm)
Weight
(g)
JAN Code
1 Piece(s)Available

9 Days or more

2528.5191304963202-000871
1 Piece(s)Available

9 Days or more

3840261704963202-000888
1 Piece(s)Available

9 Days or more

5052343204963202-000895

Loading...

  1. 1

Basic Information

Plate Swivel Angle (A)(°) 20 Specifications Retaining Ring Set: Attachable and removable dish. *Replacing the dish set requires tools (snap ring pliers). Features 1 The clamp has undergone thorough heat treatment, therefore it provides the sufficient toughness of special steel.
Features 2 Withstands long-term use because it is coupled with precision forging. Features 3 The screws are precise angled type with little rattling. It opens and closes smoothly, with no worry of slacking during use.

Additional Products in this Category

Tech Support