(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Vise Pinch-Off Pliers

Vise Pinch-Off Pliers
  • Volume Discount

•Product Category : Plier
•Pliers Type : Plier
For complete product overview and details on Vise Pinch-Off Pliers, see the sections below:

Part Number

Configured Part Number is shown.

VR175

Part Number
VR175
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Overall Length(mm) 185
Port opening(mm) 33 Jaw Depth (A)(mm) 22 Main body: option Main Body
JAN Code 4963202-046787 Weight(g) 340 Supplementary explanation Optimal for when urgently needing to temporarily stop gas flow.

Please check the type/dimensions/specifications of the part VR175 in the Vise Pinch-Off Pliers series.

Additional Products in this Category

Tech Support