(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Diamond File for Ironwork

Diamond File for Ironwork
  • Volume Discount

Lobster diamond file.
[Features]
· The diamond abrasive grains are uniformly distributed and are held firmly to a file in a stable manner.
· A sharp cutting edge of abrasive grain protrudes on the surface, making the initial sharpness last longer.
[Applications]
· It is optimal for uses requiring rough grinding and rigidity.
· Excellent for grinding hard materials such as cemented carbide, quenched steel, ceramics, glass, and reinforced plastic.

(i)Caution

  • The image is for reference only.

Part Number

Configured Part Number is shown.

Part Number
K5HA
K5HI
K5M
K5S
K5SET
K8HI
K8SET
K10SET
K12SET
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Particle Size
(#)
Length of Electroplated Section
(mm)
Single Item / Set Type Shape Shape of handle JAN Code Weight
(g)
Set Content
1 Piece(s)Available

8 Days or more

21514080Single Item5 pcs./setHalf round (W)12 X (T) 3.8Flat4963202-01867880-
1 Piece(s)Available

8 Days or more

21514080Single Item5 pcs./setFlat (W) 11 x (T) 3.5Flat4963202-01863090-
1 Piece(s)Available

8 Days or more

21514080Single Item5 pcs./setRound Φ5.5Square4963202-01871570-
1 Piece(s)Available

8 Days or more

21514080Single Item5 pcs./setTriangle (W) 9Flat4963202-01879180-
1 Piece(s)Available

8 Days or more

---Set Product5 pcs./set--4963202-018838410Flat (K5HI) / Semicircular (K5HA) / Round (K5M) / Square (K5K) / Triangular (K5S)
1 Piece(s)Available

10 Days or more

20014070Single Item8 pcs./setFlat (W) 9 x (T) 3Flat4963202-01887670-
1 Piece(s)Available

8 Days or more

---Set Product8 pcs./set--4963202-019064320Flat (K8HI) / Semicircular (K8HA) / Round (K8M) / Square (K8K) / Triangular (K8S)
1 Piece(s)Available

8 Days or more

---Set Product10 pcs./set--4963202-018609250Flat (K10HI), semicircle (K10HA), round (K10M), square (K10K), triangular (K10S)
1 Piece(s)Available

13 Days or more

---Set Product12 pcs./set--4963202-018845210Flat (K12HI) / Semicircular (K12HA) / Round (K12M) / Square (K12K) / Triangular (K12S)

Loading...

  1. 1

Basic Information

Model Diamond Electrodeposition File Product Model Ironwork Type Note Regarding type: 8-hongumi / 10-hongumi are nicknames of file sizes. (It does not mean 5 pieces set, 8 pieces set, 10 pieces set, 12 pieces set.)
Application Rough grinding for ironwork (K), suitable for use for uses that require rigidity.

Additional Products in this Category

Tech Support