(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Offset Wrench Set (15°) M156

Long Offset Wrench Set (15°) M156

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A long, 15° straight type offset wrench set.
[Features]
· Ideal for work done in narrow spaces with height restrictions or in deep places.
· As the total length is long, it can tighten with minimal force.
· The box part easily fits onto nuts and bolts thanks to the double-hex structure.
· New metal case and durable satin tray adopted.
· 6-piece set.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

M156

 
Part Number
M156
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Model Double-ended offset wrench Ratchet Mechanism NA Swing Head (Flex) NA
Offset Angle(°) 15 Two-sided Width Size(mm) 22×24 / 10×12 / 12×14 / 14×17 / 11×13 / 19×21 Single Item / Set Set Product
Set Contents (mm) 10×12、11×13、12×14、14×17、19×21、22×24 Set Contents (Items) 6 Set Content M15-1012、M15-1113、M15-1214、M15-1417、M15-1921、M15-2224

Please check the type/dimensions/specifications of the part M156 in the Long Offset Wrench Set (15°) M156 series.

Additional Products in this Category

Tech Support