(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Box Wrench (45°) MB45

Long Box Wrench (45°) MB45
  • Volume Discount

Long type offset wrench which can be used for tightening imperial sized hexagon bolts and nuts.
[Features]
· The bending angle of the handle is 45°, making it possible to tighten/loosen bolts and nuts while avoiding surrounding objects.
· The box part can easily fit onto nuts and bolts and makes work in comparatively narrow spaces easier as it has a double-hex structure.
· The offset part is ring shaped and unlikely to slip off bolts and screws.
· The surroundings uniformly receive the load, allowing heavy duty and secure fastening.
[Applications]
· For maintenance and assembly of devices using imperial-size bolts, such as vehicles from outside Japan, motorcycles, and other imported machinery.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MB45-1214
MB45-1618
MB45-2022
MB45-2425
MB45-2628
MB45-3032
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(Inch)
Wrench offset width DB (D1 size)
(mm)
Wrench offset width DB (D2 size)
(mm)
Wrench offset thick DB (T1 size)
(mm)
Wrench offset thick DB (T2 size)
(mm)
1 Piece(s)Available

9 Days or more

1763/8×7/161517.56.57.5
1 Piece(s)Available

12 Days or more

2091/2×9/1619.521.588.5
1 Piece(s)Available

13 Days or more

2485/8×11/1623.525.5910
1 Piece(s)Available

13 Days or more

2863/4×25/322828.51212.5
1 Piece(s)Available

13 Days or more

33613/16×7/830321314
1 Piece(s)Available

13 Days or more

38115/16×134361516

Loading...

  1. 1

Basic Information

Model Double-ended offset wrench Ratchet Mechanism NA Swing Head (Flex) NA
Offset Angle(°) 45 Single Item / Set Single Item

Additional Products in this Category

Tech Support