(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Mechanic Offset Wrench Set (45°x10°) M446

Long Mechanic Offset Wrench Set (45°x10°) M446
  • Volume Discount

The lower handle height compared to conventional long offset wrenches (45°) makes it possible to work while avoiding interference with surrounding objects. The offset part is ring shaped and unlikely to slip off bolts and nuts, and receives equal weight on the surrounding parts. Therefore, it allows heavy-duty, secure tightening.

PDF

Part Number

Configured Part Number is shown.

M446

 
Part Number
M446
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Model Double-ended offset wrench Ratchet Mechanism NA Swing Head (Flex) NA
Offset Angle(°) 45×10 Two-sided Width Size(mm) 22×24 / 10×12 / 8×10 / 12×14 / 14×17 / 19×21 Single Item / Set Set Product
Set Contents (mm) 8×10、10×12、12×14、14×17、19×21、22×24 Set Contents (Items) 6 Set Content M44-0810、M44-1012、M44-1214、M44-1417、M44-1921、M44-2224

Please check the type/dimensions/specifications of the part M446 in the Long Mechanic Offset Wrench Set (45°x10°) M446 series.

Additional Products in this Category

Tech Support