(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Flare Nut Wrench Set M263

Flare Nut Wrench Set M263
  • Volume Discount

A wrench for piping. Perfect for working with nuts on brake pipes and high-pressure pipes.
[Features]
· Perfect for working with nuts on brake pipes and high-pressure pipes.
· A 15° design that makes it easy to apply force.
[Applications]
· Tightening and loosening work of automotive brake pipes.
· Tightening and loosening of nuts for high-pressure pipes.

PDF

Part Number

Configured Part Number is shown.

M263

 
Part Number
M263
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Model Double-ended wrench Ratchet Mechanism NA Swing Head (Flex) NA
Overall Length(mm) 160 / 165 / 155 Offset Angle(°) 15 Two-sided Width Size(mm) 10 / 11 / 12 / 14 / 17 / 19
Single Item / Set Set Product Set Contents (mm) 10、11、12、14、17、19 Set Contents (Items) 3
Set Content M26-1011、M26-1214、M26-1719 Accessory With Plastic Pack

Please check the type/dimensions/specifications of the part M263 in the Flare Nut Wrench Set M263 series.

Additional Products in this Category

Tech Support