(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Short Offset Wrench Set (45°) M465

Short Offset Wrench Set (45°) M465
  • Volume Discount

5-piece set of short type offset wrench.
[Features]
· The total length is short and the bending angle of the handle is 45°.
· For tightening or loosening bolts and nuts in narrow spaces.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

M465

 
Part Number
M465
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Double-ended offset wrench Ratchet Mechanism NA Swing Head (Flex) NA
Overall Length(mm) 130 / 115 / 105 / 147 Offset Angle(°) 45 Two-sided Width Size(mm) 10 / 11 / 12 / 13 / 14 / 17 / 8 / 9
Single Item / Set Set Product Set Contents (mm) 8、9、10、11、12、13、14、17 Set Contents (Items) 5
Set Content M46-0809、M46-1012、M46-1113、M46-1214、M46-1417 Accessory With Plastic Pack

Please check the type/dimensions/specifications of the part M465 in the Short Offset Wrench Set (45°) M465 series.

Additional Products in this Category

Tech Support