(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Maintenance Kit KS-14

Maintenance Kit KS-14
  • Volume Discount

•Tool Set/Tool Box Only: Tool Set
•Set Content (Points): 18
•Tool Set Type: Zip Type
•Mass (g): 1300
•Case Dimension (Frontage Dimension x Depth Dimension x Height) (mm): External Dimensions: 250 x 180 x 50, Internal Dimensions: 235×170×40

Part Number

Configured Part Number is shown.

KS-14

Part Number
KS-14
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool Set Tool Set Type Zip type Case Dimensions (Frontage x Depth x Height)(mm) External Dimensions: 250 x 180 x 50, Internal Dimensions: 235×170×40
Set Content(Points) 18 Case Color Black Mass(g) 1300
Case Material Nylon Product Type For OA Equipment/Electronics Equipment Set Content 1 Micro Nipper: NS-03
Set Content 2 Longnose pliers: PR-16 Set Content 3 Tweezers: PTS-01 Set Content 4 Neji-Saurus XP: PZ-56
Set Content 5 Screwdriver (+)#00: DP-03 Set Content 6 Screwdriver (+)#0: DP-24 Set Content 7 Screwdriver (+)#2: DP-64
Set Content 8 Flathead Screwdriver 4.3 x 0.5: DP-34 Set Content 9 Nut Screwdriver, Opposite Side 5.5: DN-05 Set Content 10 File (Semi-Circle)
Set Content 11 Mini Wrench 5.5X6: TS-23 Set Content 12 Mini Wrench 8X9: TS-25 Set Content 13 Rule: TM-04
Set Content 14 Scribing needle: TZ-05 Set Content 15 Hexagon Wrench Set : TWH-01 Set Content 16 Smart Monkey: TWM-03
Set Content 17 Inspection Scopes: SL-02 Set Content 18 Cutter Features Equipped with Neji-saurus XP that's convenient for maintenance and repair work as standard.
Supplement With strap.

Please check the type/dimensions/specifications of the part KS-14 in the Maintenance Kit KS-14 series.

Additional Products in this Category

Tech Support