(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Long L-Shaped Hex Wrench APL

Long L-Shaped Hex Wrench APL
  • Volume Discount

Long type L-type hex bar wrench ideal for tightening and loosening hex socket bolts and hex socket set screws.
[Features]
· A hexagonal bar L-type wrench that boasts smooth operability and powerful tightening.
[Applications]
· Ideal for assembly and maintenance work of industrial machinery.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
APL-02
APL-03
APL-04
APL-05
APL-06
APL-08
APL-1.5
APL-2.5
APL-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(mm)
Total Length (L Size)
(mm)
Hex Neck Length (H Size) L-Model Only
(mm)
Weight
(g)
1 Piece(s)Available

12 Days or more

2103164
1 Piece(s)Available

8 Days or more

31222110
1 Piece(s)Available

8 Days or more

41312520
1 Piece(s)Available

8 Days or more

51403030
1 Piece(s)Available

12 Days or more

61543450
1 Piece(s)Available

12 Days or more

817243100
1 Piece(s)Available

12 Days or more

1.598152
1 Piece(s)Available

8 Days or more

2.5113195
1 Piece(s)Available

12 Days or more

1019052170

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Standard Type Single Item / Set Single Item

Additional Products in this Category

Tech Support