(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long L-Shaped Hex Wrench ALB

Long L-Shaped Hex Wrench ALB
  • Volume Discount

Hex wrench ideal for tightening and loosening imperial sized hexagon socket head cap screws and set screws.
[Features]
· A long type that boasts smooth operability and powerful tightening.
· Made of special alloy steel that enhances high torque, durability, and wear resistance.
· High-level heat treatment and hard chrome plating treatment.
· Abrasion of hex parts is prevented, with its toughness (resistance to breaking) increased along with reliable work and safety while the strength level is high.
[Applications]
· Ideal for maintenance and assembly of devices using imperial-size bolts, such as vehicles from outside Japan, motorcycles, and other imported machinery.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ALB-02
ALB-03
ALB-04
ALB-05
ALB-06
ALB-07
ALB-08
ALB-2.5
ALB-10
ALB-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(Inch)
Total Length (L Size)
(mm)
Hex Neck Length (H Size) L-Model Only
(mm)
Weight
(g)
1 Piece(s)Available

8 Days or more

1/1690142
1 Piece(s)Available

12 Days or more

3/32112184
1 Piece(s)Available

12 Days or more

1/81262010
1 Piece(s)Available

12 Days or more

5/321402517
1 Piece(s)Available

12 Days or more

3/161602829
1 Piece(s)Available

8 Days or more

7/321703044
1 Piece(s)Available

12 Days or more

1/41803256
1 Piece(s)Available

12 Days or more

5/64100163
1 Piece(s)Available

12 Days or more

5/162003699
1 Piece(s)Available

12 Days or more

3/822440160

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Standard Type Single Item / Set Single Item
Material Special Alloy Steel Features Due to the high-level heating treatment and hard chromate plating, abrasion to hex parts is prevented, with its toughness (resistance to breaking) increasing and the accurate work and safety increasing while the strength level is high.

Additional Products in this Category

Tech Support