(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long T Type Hexagonal Wrench

Long T Type Hexagonal Wrench

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A hexagonal bar wrench ideal for tightening and loosening hexagon socket head cap screws and hexagon socket locking screws in deep and narrow places.
[Features]
· T-type hexagonal wrench with a total length of 500 mm.
· It exerts power in work in deep and narrow places.
[Applications]
· Ideal for assembly and maintenance work of industrial machinery.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
THW-04L500
THW-05L500
THW-06L500
THW-08L500
THW-10L500
Part NumberMinimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(mm)
Handle Dimensions (H Dimension) *T-Shape Only
(mm)
Shaft Diameter (D Measurement) Note: Only T-Shape
(mm)
Hexagonal shaft length (L1 dimension) * T-shape only
(mm)
Weight
(g)
1 Piece(s)Available

8 Days or more

41209.030290
1 Piece(s)Available

12 Days or more

516011.040460
1 Piece(s)Available

8 Days or more

619012.745640
1 Piece(s)Available

8 Days or more

819012.745650
1 Piece(s)Available

12 Days or more

1019012.750660

Loading...

  1. 1

Basic Information

Model T Type Tip Model Standard Type Single Item / Set Single Item
Total Length (L Size)(mm) 500

Additional Products in this Category

Tech Support