(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ballpoint Driver BPD

Ballpoint Driver BPD
  • Volume Discount

Screwdriver type hex bar wrench ideal for tightening and loosening hex socket bolts / hex socket set screws.
[Features]
· The tip has been given a ball point finish, enabling quick turning and temporary tightening from a diagonal position.
· It can be used at an angle, making it convenient for quick turning of hex socket bolts, etc.
[Applications]
· Ideal for assembly and maintenance work of industrial machinery and electronic equipment.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BPD-03
BPD-06
BPD-2.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft length L (mm) (Box/Hex/Ball-Point) Width Across Flats (mm) Overall Length L
(mm)
Weight
(g)
1 Piece(s)Available

7 Days or more

120321040
1 Piece(s)Available

7 Days or more

1506260115
1 Piece(s)Available

7 Days or more

1102.518020

Loading...

  1. 1

Basic Information

Tip standards Ballpoint Single Product/Set Classification Single Item Shaft type Square
Magnet NA Shaft through NA Bolster NA
Grip Type Resin Specifications Temporary Tightening Dedicated

Additional Products in this Category

Tech Support