(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Aluminum Trunk KA

Aluminum Trunk KA
  • Volume Discount

•Tool Set/Tool Box Only: Tool Box
•Tool Box Type: Aluminum Case / Trunk
•Case Color: Silver
•Feature: Each edge and corner has been strengthened with an aluminum sash and rivet using strong anodized material 1.5 mm in thickness. The inside has a Melton finish. Can be used for housing electronic equipment and cell phones, and for transporti
•Supplement: With a key.

Part Number

Configured Part Number is shown.

Part Number
KA-30
KA-42
KA-43
KA-44
Part NumberMinimum order quantityVolume DiscountDays to Ship Case Dimensions (Frontage x Depth x Height)
(mm)
Mass
(g)
Load Resistance
(kg)
1 Piece(s)Available

12 Days or more

External Dimensions: 458 x 332 x 177, Internal Dimensions: 440×315×165430015
1 Piece(s)Available

12 Days or more

External Dimensions: 556 x 338 x 168, Internal Dimensions: 540×320×160460015
1 Piece(s)Available

9 Days or more

External Dimensions: 606 x 426 x 214, Internal Dimensions: 590×410×205620020
1 Piece(s)Available

8 Days or more

External Dimensions: 666 x 466 x 210, Internal Dimensions: 650×450×197740020

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool Box Tool Box Type Aluminum Case/Trunk Case Color Silver
Features Each edge and corner has been strengthened with an aluminum sash and rivet using strong anodized material 1.5 mm in thickness. The inside has a Melton finish. Can be used for housing electronic equipment and cell phones, and for transporting heavy goods. Supplement With a key.

Additional Products in this Category

Tech Support