(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screwdriver Set for Special Screw

Screwdriver Set for Special Screw
  • Volume Discount

•Standards for Tip Shape : Others, Torx
•Single Item / Set Classification : Single Item
•Shaft type : Round
•Magnet : Included
For complete product overview and details on Screwdriver Set for Special Screw, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
DR-81
DR-83
DR-88
DR-89
DR-93
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip standards Details Type Nominal Tip Size
1 Piece(s)Available

13 Days or more

10TorxFor Line Recess ScrewTX41.2mm
1 Piece(s)Available

8 Days or more

10TorxFor Hexalobular ScrewsT61.7mm
1 Piece(s)Available

8 Days or more

10OtherY shaped screwTY-032.4mm
1 Piece(s)Available

8 Days or more

10OtherY shaped screwTY-042.4mm
1 Piece(s)Available

8 Days or more

10OtherFor Triangular Holes-2.3mm

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Shaft type Round Magnet Available
Opposite Side(mm) 6.35 Overall Length(mm) 65

Additional Products in this Category

Tech Support