(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Petite Ratchet

Petite Ratchet
  • Volume Discount

•Standards for Tip Shape : Plus (+)
•Phillips Tip Size (+) : No. 2
•Single Item / Set Classification : Single Item
•Magnet : Included
For complete product overview and details on Petite Ratchet, see the sections below:

PDF

Part Number

Configured Part Number is shown.

DR-54

 
Part Number
DR-54
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Tip standards Phillips (+) Tip size / Phillips (+) No.2 Single Product/Set Classification Single Item
Magnet Available Grip Type Stainless Steel Opposite Side(mm) 6.35
Bit Size 25mm Weight(g) 50 Material Aluminum
Manufacturer Model Number DR-54 Application For work in narrow spaces such as engine rooms. Features Super Mini-Size Ratchet Screwdriver. Stubby type, ideal for use in narrow places. Number of Ratchet Gears: 45 teeth Feed Angle: 8 Degrees.

Please check the type/dimensions/specifications of the part DR-54 in the Petite Ratchet series.

Additional Products in this Category

Tech Support