(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mini Wrench Set (Single Item)

Mini Wrench Set (Single Item)
  • Volume Discount

•Model : Combination
•Ratchet Mechanism : Not Included
•Swing Head (Flex) : Not Included
•Two-sided Width Size : 4+ù3.5, 4.5+ù4, 5+ù4.5, 5.5+ù5, 6+ù5.5, 6.5+ù6, 7+ù6.5, 8+ù7
•Single Item / Set : Single Item
For complete product overview and details on Mini Wrench Set (Single Item), see the sections below:

Part Number

Configured Part Number is shown.

Part Number
TS-43
TS-48
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Weight
(g)
Specs
1 Piece(s)Available

11 Days or more

1065×4.510Box Wrench: 5 x Wrench: 4.5
1 Piece(s)Available

8 Days or more

1148×712Box Wrench: 8 x Wrench: 7

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism NA Swing Head (Flex) NA
Offset Angle(°) 30 Single Item / Set Single Item Thickness(mm) 1.5
Material Stainless SUS420J2 Hardness HRC52±2

Additional Products in this Category

Tech Support