(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Vitrified taper-cup type grindstone for grinding machines. Abrasive material PA.
Part Number |
---|
1000E31470 |
1000E31480 |
1000E31490 |
Loading...
Shape | Tapered cup type (No. 11) | Thickness(mm) | 50 | Hole Diameter(mm) | 31.75 |
---|---|---|---|---|---|
Hardness | J | Abrasive material | PA | Binding Agent | V35R |
Maximum operating rotation speed(m/s) | 30 | E(mm) | 13 | W(mm) | 10 |
Tool Used | For Grinder | Configuration Number | 11 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy