(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PA Grindstone - Straight Cup Type

PA Grindstone - Straight Cup Type
  • Volume Discount

Vitrified straight-cup type grindstone for grinding machines. Abrasive material PA.

Part Number

Configured Part Number is shown.

Part Number
1000E31340
1000E31350
1000E31370
1000E31420
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Major Diameter
(mm)
Thickness
(mm)
Hole Diameter
(mm)
Hardness E
(mm)
W
(mm)
1 Piece(s)Available

10 Days or more

601255031.75J1613
1 Piece(s)Available

10 Days or more

801255031.75J1613
1 Piece(s)Available

11 Days or more

461505063.5I1616
1 Piece(s)Available

13 Days or more

461506563.5I2525

Loading...

  1. 1

Basic Information

Shape Straight cup type (No. 6) Abrasive material PA Binding Agent V35R
Maximum operating rotation speed(m/s) 30 Tool Used For Grinder Configuration Number 6

Additional Products in this Category

Tech Support