(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Vitrified plate type grindstone for grinding machines. Abrasive material PA.
Shape | Saucer-shaped (#12) | Particle Size(#) | 60 | Major Diameter(mm) | 150 |
---|---|---|---|---|---|
Thickness(mm) | 19 | Hole Diameter(mm) | 31.75 | Hardness | J |
Abrasive material | PA | Binding Agent | V35R | Maximum operating rotation speed(m/s) | 33 |
E(mm) | 10 | A(mm) | 10 | J(mm) | 75 |
K(mm) | 75 | U(mm) | 3 | Tool Used | For Grinder |
Configuration Number | 12 |
Please check the type/dimensions/specifications of the part 1000E31570 in the PA Grindstone Dish Type series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy