(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PAA Grindstone Recessed One Side

PAA Grindstone Recessed One Side
  • Volume Discount

Vitrified single dent type grindstone for grinding machines. Abrasive material PAA.

Part Number

Configured Part Number is shown.

Part Number
1000E32140
1000E32150
1000E32160
Part NumberMinimum order quantityVolume DiscountDays to Ship Hardness
1 Piece(s)Available

11 Days or more

I
1 Piece(s)Available

10 Days or more

J
1 Piece(s)Available

10 Days or more

K

Loading...

  1. 1

Basic Information

Shape Single dent (no. 5) Particle Size(#) 60 Major Diameter(mm) 180
Thickness(mm) 19 Hole Diameter(mm) 31.75 Abrasive material PAA
Binding Agent V35R Maximum operating rotation speed(m/s) 33 E(mm) 16
F(mm) 3 P(mm) 115 Tool Used For Grinder
Configuration Number 5

Additional Products in this Category

Tech Support