(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

WA Grindstone (White) Standard Edge Profile

WA Grindstone (White) Standard Edge Profile
  • Volume Discount

Vitrified standard green irregular type grindstone for grinding machines. Abrasive material WA.

Part Number

Configured Part Number is shown.

1000E51430

Part Number
1000E51430
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Shape Other Particle Size(#) 220 Major Diameter(mm) 150
Thickness(mm) 6.4 Hole Diameter(mm) 12.7 Hardness K
Abrasive material WA Binding Agent V35R Maximum operating rotation speed(m/s) 33
Tool Used For Grinder Configuration Number 71

Additional Products in this Category

Tech Support