(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Use: Polishing
•Model: Shaft Mounted Flap Wheel
•Material: Buff
•Major Diameter (mm): 15
•Width (mm): 25
Application | Polishing | Type | Flap with shaft | Material | Buff |
---|---|---|---|---|---|
Outer Diameter(mm) | 15 | Width(mm) | 25 | Shaft Diameter(mm) | 3 |
Number Contained In A Packet | 5 | Maximum Number of Rotation(rpm) | 20000 | Shaft length(mm) | 36 |
Please check the type/dimensions/specifications of the part F3615 in the Router Felt Buff with Handle F3615 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy