(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
4 straight flutes. 90° (Double Angle Type)
Loading...
Application | Chamfering/Horizontal | work material | general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Resin | Single blade, two blades | Single blade |
---|---|---|---|---|---|
Tool Material Type | Carbide | Coating Y/N | NA | Blade diameter tolerance | 0~-0.05 |
Torsional Angle | Torsion Angle 0°Straight cut blade 4 pcs | Chamfer angle tolerance | ±15' | Material | Ultrafine particle alloys |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy