(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Center Drill TiAlN KCDA-60

Carbide Center Drill TiAlN KCDA-60
  • Volume Discount

Both tip diameter and large diameter have torsional angle of 30°. Suppresses burrs and enables high-efficiency machining.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KCDA-6003
KCDA-6004
KCDA-6005
KCDA-6008
KCDA-6010
KCDA-6015
KCDA-6020
KCDA-6020L
KCDA-6025
KCDA-6025L
KCDA-6030
KCDA-6030L
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(mm)
Blade Length
(mm)
Overall Length L
(mm)
Shank diameter (d)
(mm)
Handle diameter tolerance
1 Piece(s)Available

8 Days or more

0.30.36030~-0.006
1 Piece(s)Available

8 Days or more

0.40.56030~-0.008
1 Piece(s)Available

9 Days or more

0.50.66030~-0.008
1 Piece(s)Available

8 Days or more

0.816030~-0.008
1 Piece(s)Available

12 Days or more

11.36040~-0.008
1 Piece(s)Available

8 Days or more

1.51.96040~-0.008
1 Piece(s)Available

9 Days or more

22.66060~-0.008
1 Piece(s)Available

8 Days or more

22.615060~-0.008
1 Piece(s)Available

8 Days or more

2.53.26060~-0.008
1 Piece(s)Available

8 Days or more

2.53.215060~-0.008
1 Piece(s)Available

12 Days or more

33.97080~-0.009
1 Piece(s)Available

8 Days or more

33.915080~-0.009

Loading...

  1. 1

Basic Information

Application Centering (Positioning) Tip angle (θ) 120° work material general steel / Stainless Steel / Cast Iron / Aluminum
Single blade, two blades Double-edged Tool Material Type Carbide Coating Y/N Available
Coating Type TiAlN Blade diameter tolerance 0~-0.01 Torsional Angle Torsional Angle 30°
Material Ultrafine particle alloys

Additional Products in this Category

Tech Support