(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Center V End Mill (with Rounded Tip) KSVRA-2

Part Number

Configured Part Number is shown.

 
Part Number
KSVRA-206010010
KSVRA-206010015
KSVRA-206010020
KSVRA-206010025
KSVRA-206010030
KSVRA-206015010
KSVRA-206015015
KSVRA-206015020
KSVRA-206015025
KSVRA-206015030
KSVRA-206020010
KSVRA-206020015
KSVRA-206020020
KSVRA-206020025
KSVRA-206020030
KSVRA-206020040
KSVRA-206020050
KSVRA-206030010
KSVRA-206030015
KSVRA-206030020
KSVRA-206030025
KSVRA-206030030
KSVRA-206030040
KSVRA-206030050
KSVRA-206030075
KSVRA-206030100
KSVRA-206060010
KSVRA-206060015
KSVRA-206060020
KSVRA-206060025
KSVRA-206060030
KSVRA-206060040
KSVRA-206060050
KSVRA-206060075
KSVRA-206060100
KSVRA-206060125
KSVRA-206060150
KSVRA-206060175
KSVRA-206060200
KSVRA-209010010
KSVRA-209010015
KSVRA-209010020
KSVRA-209010025
KSVRA-209010030
KSVRA-209015010
KSVRA-209015015
KSVRA-209015020
KSVRA-209015025
KSVRA-209015030
KSVRA-209020010
KSVRA-209020015
KSVRA-209020020
KSVRA-209020025
KSVRA-209020030
KSVRA-209020040
KSVRA-209020050
KSVRA-209030010
KSVRA-209030015
KSVRA-209030020
KSVRA-209030025
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Machining Application tip angle θ Tip R
1 Piece(s)Available

9 Days or more

12450Side60°0.1
1 Piece(s)Available

9 Days or more

12450Side60°0.15
1 Piece(s)Available

9 Days or more

12450Side60°0.2
1 Piece(s)Available

9 Days or more

12450Side60°0.25
1 Piece(s)Available

9 Days or more

12450Side60°0.3
1 Piece(s)Available

9 Days or more

1.53450Side60°0.1
1 Piece(s)Available

9 Days or more

1.53450Side60°0.15
1 Piece(s)Available

9 Days or more

1.53450Side60°0.2
1 Piece(s)Available

9 Days or more

1.53450Side60°0.25
1 Piece(s)Available

9 Days or more

1.53450Side60°0.3
1 Piece(s)Available

9 Days or more

24450Side60°0.1
1 Piece(s)Available

9 Days or more

24450Side60°0.15
1 Piece(s)Available

9 Days or more

24450Side60°0.2
1 Piece(s)Available

9 Days or more

24450Side60°0.25
1 Piece(s)Available

9 Days or more

24450Side60°0.3
1 Piece(s)Available

9 Days or more

24450Side60°0.4
1 Piece(s)Available

9 Days or more

24450Side60°0.5
1 Piece(s)Available

9 Days or more

36650Side60°0.1
1 Piece(s)Available

9 Days or more

36650Side60°0.15
1 Piece(s)Available

9 Days or more

36650Side60°0.2
1 Piece(s)Available

9 Days or more

36650Side60°0.25
1 Piece(s)Available

9 Days or more

36650Side60°0.3
1 Piece(s)Available

9 Days or more

36650Side60°0.4
1 Piece(s)Available

9 Days or more

36650Side60°0.5
1 Piece(s)Available

9 Days or more

36650Side60°0.75
1 Piece(s)Available

9 Days or more

36650Side60°1
1 Piece(s)Available

9 Days or more

6 12660Side60°0.1
1 Piece(s)Available

9 Days or more

6 12660Side60°0.15
1 Piece(s)Available

9 Days or more

6 12660Side60°0.2
1 Piece(s)Available

9 Days or more

6 12660Side60°0.25
1 Piece(s)Available

9 Days or more

6 12660Side60°0.3
1 Piece(s)Available

9 Days or more

6 12660Side60°0.4
1 Piece(s)Available

9 Days or more

6 12660Side60°0.5
1 Piece(s)Available

9 Days or more

6 12660Side60°0.75
1 Piece(s)Available

9 Days or more

6 12660Side60°1
1 Piece(s)Available

9 Days or more

6 12660Side60°1.25
1 Piece(s)Available

9 Days or more

6 12660Side60°1.5
1 Piece(s)Available

9 Days or more

6 12660Side60°1.75
1 Piece(s)Available

9 Days or more

6 12660Side60°2
1 Piece(s)Available

9 Days or more

12450Side / Groove / Plunging (Z feed) / Countersinking90°0.1
1 Piece(s)Available

9 Days or more

12450Side / Groove / Plunging (Z feed) / Countersinking90°0.15
1 Piece(s)Available

9 Days or more

12450Side / Groove / Plunging (Z feed) / Countersinking90°0.2
1 Piece(s)Available

9 Days or more

12450Side / Groove / Plunging (Z feed) / Countersinking90°0.25
1 Piece(s)Available

9 Days or more

12450Side / Groove / Plunging (Z feed) / Countersinking90°0.3
1 Piece(s)Available

9 Days or more

1.53450Side / Groove / Plunging (Z feed) / Countersinking90°0.1
1 Piece(s)Available

9 Days or more

1.53450Side / Groove / Plunging (Z feed) / Countersinking90°0.15
1 Piece(s)Available

9 Days or more

1.53450Side / Groove / Plunging (Z feed) / Countersinking90°0.2
1 Piece(s)Available

9 Days or more

1.53450Side / Groove / Plunging (Z feed) / Countersinking90°0.25
1 Piece(s)Available

9 Days or more

1.53450Side / Groove / Plunging (Z feed) / Countersinking90°0.3
1 Piece(s)Available

9 Days or more

24450Side / Groove / Plunging (Z feed) / Countersinking90°0.1
1 Piece(s)Available

9 Days or more

24450Side / Groove / Plunging (Z feed) / Countersinking90°0.15
1 Piece(s)Available

9 Days or more

24450Side / Groove / Plunging (Z feed) / Countersinking90°0.2
1 Piece(s)Available

9 Days or more

24450Side / Groove / Plunging (Z feed) / Countersinking90°0.25
1 Piece(s)Available

9 Days or more

24450Side / Groove / Plunging (Z feed) / Countersinking90°0.3
1 Piece(s)Available

9 Days or more

24450Side / Groove / Plunging (Z feed) / Countersinking90°0.4
1 Piece(s)Available

9 Days or more

24450Side / Groove / Plunging (Z feed) / Countersinking90°0.5
1 Piece(s)Available

9 Days or more

36650Side / Groove / Plunging (Z feed) / Countersinking90°0.1
1 Piece(s)Available

9 Days or more

36650Side / Groove / Plunging (Z feed) / Countersinking90°0.15
1 Piece(s)Available

9 Days or more

36650Side / Groove / Plunging (Z feed) / Countersinking90°0.2
1 Piece(s)Available

9 Days or more

36650Side / Groove / Plunging (Z feed) / Countersinking90°0.25

Loading...

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron Number of flutes(sheet) 2 Coating TiAlN
Torsion Angle (θ) Standard torsion (30-40°) Blade diameter tolerance 0~-0.01 Handle diameter tolerance 0~-0.008
Torsion Angle details 30° Material Ultrafine particle alloys

Additional Products in this Category

Tech Support