(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Specifications]
· Shape: Radius End Mill (carbide)
· Material: Super Micro Grain Alloy
· Work materials: General steel [◎] / tempered steel [○] / stainless steel [◎] / cast iron [◎]
[Applications] Flat Surfaces / Side Surfaces / Curved Surfaces / Grooves / Inclined Cutting
Loading...
Work Material | general steel / Quenched and tempered steel / Stainless Steel / Cast Iron | Number of Flutes(sheet) | 3 | Processing Applications | Plane / Side / Curved surface / Groove / Inclined Cuts |
---|---|---|---|---|---|
Coating | DLC | Helix Angle (Θ) | Powerful Torsion (45°-60°) | Blade diameter tolerance | 0~-0.01 |
Handle diameter tolerance | h6 | Material | Ultra-thin particle alloy | Torsion Angle details | 45° |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy