(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Specifications]
· Shape: Square End Mill (carbide)
· Coating: DLC
· Work Materials: Aluminum [◎], Copper [◎]
[Applications] Flat Surfaces / Side Surfaces / Grooves / Plunging (Z feed) / Countersinking
Loading...
work material | Aluminum / Copper | Number of flutes(sheet) | 2 | Type | Square |
---|---|---|---|---|---|
Coating | DLC | Machining Application | Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts / Countersinking | Torsion Angle (θ) | Powerful Torsion (45°-60°) |
Blade diameter tolerance | 0~-0.01 | Handle diameter tolerance | h6 | Torsion Angle details | 45° |
Material | Ultra-thin particle alloy |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy