(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CBN 2-Flute Ball-End Mill BBEF-2

CBN 2-Flute Ball-End Mill BBEF-2
  • Volume Discount

Direct engraving of high-hardness materials and hardened steel. Capable of high-precision, high-grade and long-life machining.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BBEF-2010006
BBEF-2010012
BBEF-2015009
BBEF-2015018
BBEF-2020012
BBEF-2020024
BBEF-2025015
BBEF-2025030
BBEF-2030018
BBEF-2030036
BBEF-2040024
BBEF-2040048
BBEF-2050030
BBEF-2050060
BBEF-2060036
BBEF-2060072
BBEF-2070042
BBEF-2070084
BBEF-2075045
BBEF-2075090
BBEF-2080048
BBEF-2080096
BBEF-2090054
BBEF-2090108
BBEF-2100060
BBEF-2100120
BBEF-2150090
BBEF-2150180
Part NumberMinimum order quantityVolume DiscountDays to Ship R
(mm)
Blade diameter (D)
(mm)
Effective length (ℓ1)
(mm)
Blade length (ℓ)
(mm)
Overall length (L)
(mm)
Neck diameter
(mm)
CBN Layer Number of flutes
1 Piece(s)Available

10 Days or more

0.10.20.60.2500.180.41 straight blade
1 Piece(s)Available

10 Days or more

0.10.21.20.2500.180.42 straight blades
1 Piece(s)Available

10 Days or more

0.150.30.90.3500.280.62 straight blades
1 Piece(s)Available

10 Days or more

0.150.31.80.3500.280.62 straight blades
1 Piece(s)Available

10 Days or more

0.20.41.20.4500.370.62 straight blades
1 Piece(s)Available

10 Days or more

0.20.42.40.4500.370.62 straight blades
1 Piece(s)Available

10 Days or more

0.250.51.50.5500.460.62 straight blades
1 Piece(s)Available

10 Days or more

0.250.530.5500.460.62 straight blades
1 Piece(s)Available

10 Days or more

0.30.61.80.6500.560.62 straight blades
1 Piece(s)Available

10 Days or more

0.30.63.60.6500.560.62 straight blades
1 Piece(s)Available

10 Days or more

0.40.82.40.8500.7612 straight blades
1 Piece(s)Available

10 Days or more

0.40.84.80.8500.7612 straight blades
1 Piece(s)Available

10 Days or more

0.5131500.9512 straight blades
1 Piece(s)Available

10 Days or more

0.5161500.9512 straight blades
1 Piece(s)Available

10 Days or more

0.61.23.61.2501.1522 straight blades
1 Piece(s)Available

10 Days or more

0.61.27.21.2501.1522 straight blades
1 Piece(s)Available

10 Days or more

0.71.44.21.4501.3522 straight blades
1 Piece(s)Available

10 Days or more

0.71.48.41.4501.3522 straight blades
1 Piece(s)Available

10 Days or more

0.751.54.51.5501.4522 straight blades
1 Piece(s)Available

10 Days or more

0.751.591.5501.4522 straight blades
1 Piece(s)Available

10 Days or more

0.81.64.81.5501.5522 straight blades
1 Piece(s)Available

10 Days or more

0.81.69.61.5501.5522 straight blades
1 Piece(s)Available

10 Days or more

0.91.85.41.5501.7522 straight blades
1 Piece(s)Available

10 Days or more

0.91.810.81.5501.7522 straight blades
1 Piece(s)Available

10 Days or more

12 61.5501.9522 straight blades
1 Piece(s)Available

10 Days or more

12121.5501.9522 straight blades
1 Piece(s)Available

10 Days or more

1.5392502.9522 straight blades
1 Piece(s)Available

10 Days or more

1.53182602.9522 straight blades

Loading...

  1. 1

Basic Information

Handle diameter (d)(mm) 4 Material CBN Cubic Boron Nitride Crystalline Blade diameter tolerance 0~-0.01
Handle diameter tolerance 0~-0.003 R Tolerance +0.005~-0.005

Additional Products in this Category

Tech Support