(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CBN 2-Flute Ball-End Mill BBE-2

CBN 2-Flute Ball-End Mill BBE-2
  • Volume Discount

Direct engraving of high-hardness materials and hardened steel. Capable of high-precision, high-grade and long-life machining.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BBE-2010S
BBE-2015S
BBE-2020S
BBE-2025S
BBE-2030S
BBE-2040S
BBE-2050S
BBE-2060S
BBE-2070S
BBE-2075S
BBE-2080S
BBE-2090S
BBE-2100S
BBE-2150S
BBE-2200S
BBE-2250S
BBE-2300S
Part NumberMinimum order quantityVolume DiscountDays to Ship R
(mm)
Blade diameter (D)
(mm)
Effective length (ℓ1)
(mm)
Blade length (ℓ)
(mm)
Neck diameter
(mm)
CBN Layer
1 Piece(s)Available

8 Days or more

0.10.20.60.20.180.4
1 Piece(s)Available

8 Days or more

0.150.30.90.30.280.6
1 Piece(s)Available

8 Days or more

0.20.41.20.40.370.6
1 Piece(s)Available

8 Days or more

0.250.51.50.50.460.6
1 Piece(s)Available

8 Days or more

0.30.61.80.60.560.6
1 Piece(s)Available

8 Days or more

0.40.82.40.80.761
1 Piece(s)Available

8 Days or more

0.51310.951
1 Piece(s)Available

8 Days or more

0.61.23.61.21.152
1 Piece(s)Available

8 Days or more

0.71.44.21.41.352
1 Piece(s)Available

8 Days or more

0.751.54.51.51.452
1 Piece(s)Available

8 Days or more

0.81.64.81.51.552
1 Piece(s)Available

8 Days or more

0.91.85.41.51.752
1 Piece(s)Available

8 Days or more

1261.51.952
1 Piece(s)Available

8 Days or more

1.53922.952
1 Piece(s)Available

8 Days or more

24122.53.952.5
1 Piece(s)Available

8 Days or more

2.551534.953.5
1 Piece(s)Available

8 Days or more

36203.55.953.5

Loading...

  1. 1

Basic Information

Overall length (L)(mm) 50 Handle diameter (d)(mm) 6 Material CBN Cubic Boron Nitride Crystalline
Blade diameter tolerance 0~-0.01 Handle diameter tolerance 0~-0.003 Number of flutes 2 straight blades
R Tolerance +0.005~-0.005

Additional Products in this Category

Tech Support