(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gear Puller (3 Claws)

Gear Puller (3 Claws)
  • Volume Discount

•Model: Gear Puller
•Part Type: Body
•Specification: 3 pc Claw
•Claw Material: Chrome Vanadium Steel
•Thread Part Material: Carbon tool steel

Part Number

Configured Part Number is shown.

Part Number
GPT-100
GPT-150
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Pulley
(mm)
Claw Reach Length
(mm)
Fracture Load
(kN)
Outer diameter of the object to be drawn out
(mm)
Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Product Weight
(g)
1 Piece(s)Available

10 Days or more

Up to 100 diameter9050Minimum 50 / Maximum 1001351551351020
1 Piece(s)Available

10 Days or more

Up to 150 in diameter14075Minimum 60 / Maximum 1501902401902480

Loading...

  1. 1

Basic Information

Product Type Gear Puller Main Body, Related Products Main Body Specifications 3 pc Claw
Claw Material Chrome Vanadium Steel Thread Part Material Carbon tool steel Application Pulling out the gear and pulley from the shaft of a machine.
Notes 1 Check that the capacity corresponds to the target before use. Notes 2 Do not use with uneven load. Notes 3 Make sure to periodically apply lubricant to the thread portion.

Additional Products in this Category

Tech Support