(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gear Puller (2 Claws)

Gear Puller (2 Claws)
  • Volume Discount

•Model: Gear Puller
•Part Type: Body
•Specification: 2 pc Claw

Part Number

Configured Part Number is shown.

Part Number
GPW-75
GPW-100
GPW-150
GPW-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Pulley
(mm)
Claw Reach Length
(mm)
Fracture Load
(kN)
Outer diameter of the object to be drawn out
(mm)
Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Product Weight
(g)
1 Piece(s)Available

10 Days or more

Diameter up to 755520Minimum 40/maximum 7511512525395
1 Piece(s)Available

8 Days or more

Up to 100 diameter9040Minimum 50 / Maximum 10014516030730
1 Piece(s)Available

8 Days or more

Up to 150 in diameter14060Minimum 60 / Maximum 150200250401700
1 Piece(s)Available

10 Days or more

Up to 200 in Diameter19080Minimum 80 / Maximum 200260330453830

Loading...

  1. 1

Basic Information

Product Type Gear Puller Main Body, Related Products Main Body Specifications 2 pc Claw

Additional Products in this Category

Tech Support