(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Provisional Frame Bar 270 mm

Provisional Frame Bar 270 mm
  • Volume Discount

•Product Model: Crow bar
•Overall Length (mm): 270
•Mass (g): 320
•Product Width (mm): 70
•Product Height (mm): 270

Part Number

Configured Part Number is shown.

CN-4

Part Number
CN-4
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Product Type Bar Overall Length(mm) 270 Mass(g) 320
Product Width(mm) 70 Product Height(mm) 270 Product Depth(mm) 17
Finishing Varnished Finish Material 1 Carbon Steel for Mechanical Structure Application Centering such as nail tightening, hammering.
Function 1 Unified product quality is insured using a special mechanical treatment. Function 2 Safety rope mounting hole is provided for elevated work use. Notes 1 Do not use for unintended applications.
Notes 2 Wear protective gear including a helmet, protective glasses, leather gloves, and/or safety shoes depending on details of the operation of use.

Please check the type/dimensions/specifications of the part CN-4 in the Provisional Frame Bar 270 mm series.

Additional Products in this Category

Tech Support