(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sleek Interchangeable Bit and Socket Set

Part Number

Configured Part Number is shown.

SBS-28PCS

Part Number
SBS-28PCS
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Product Type Socket Bit (Electric Drill) Width(mm) 12 Height(mm) 88
Depth(mm) 43 Weight(g) 340 Set Content Phillips Bit (Blue): +1/+2 x 2/+3. Flathead Bit (Green): -3/-4/-5/-6. Hex Bit (Orange): 2.5/3/4/5/6. Hexalobular Bit (Yellow): 10/15/20/25/30. Square Bit (Brown): 2/3. Socket: 6/7/8/10/12/13 mm. Slim Holder / Socket Adapter.
Application Tightens various screws and bolts. Function 1 With beautiful aluminum coloring, the bit type can be seen at a glance. Function 2 The slim holder narrow areas to be reached.
Function 3 The flexible case is sturdy and can be used as a case for screws and bolts when you slide the lid to the back. Function 4 The flexible case can also be hung as a hanger. Function 5 Can be also attached to the belt and carried while working.
Specifications Includes 28 pcs. Material Special Steel / Resin Notes 1 Inappropriate handling may lead to serious accidents. Carefully read the manufacturer's instruction manual and use electric tools safely and properly.

Please check the type/dimensions/specifications of the part SBS-28PCS in the Sleek Interchangeable Bit and Socket Set series.

Additional Products in this Category

Tech Support