(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Hex Screwdriver Bit - Magic Ring, Long

Hex Screwdriver Bit - Magic Ring, Long
  • Volume Discount

•Tip Model : Hex Type (Hexagonal)
•Single Item / Set : Single Item
For complete product overview and details on Hex Bit with Magic Ring (1/4 Inch) Long, see the sections below:

Part Number

Configured Part Number is shown.

7043R5

Part Number
7043R5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip Type Hex Type Shank diameter(mm) 6.35 Overall Length(mm) 50
Single Product Set Product Single Item Tip two-sided width size (mm) 5 Presence of magnet at the blade tip NA
Whether there is a double-end function NA Weight(g) 11.4

Please check the type/dimensions/specifications of the part 7043R5 in the Hex Screwdriver Bit - Magic Ring, Long series.

Additional Products in this Category

Tech Support