(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Torx Screwdriver Bit - Standard Type, 7045ZTX

Torx Screwdriver Bit - Standard Type, 7045ZTX
  • Volume Discount

•Tip Model : Torx Type (Hexalobular)
•Single Item / Set : Single Item
For complete product overview and details on Standard Torx® Bit E6.3, see the sections below:

Part Number

Configured Part Number is shown.

7045ZT25X150

Part Number
7045ZT25X150
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip Type Torx Type (Hexalobular) Shank diameter(mm) 6.35 Overall Length(mm) 150
Single Product Set Product Single Item Presence of magnet at the blade tip NA Whether there is a double-end function NA
Standard T25

Please check the type/dimensions/specifications of the part 7045ZT25X150 in the Torx Screwdriver Bit - Standard Type, 7045ZTX series.

Additional Products in this Category

Tech Support