(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Magic Tip Snap Ring Pliers for Shaft (90° Tip)

Part Number

Configured Part Number is shown.

Z34501A01

Part Number
Z34501A01
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Retaining Ring Pliers Overall Length(mm) 140
With/without tip claw replacement function NA Compatible Ring Size(mm) 3-8 Tip Shape Tip angle 90°
Overall Length(Inch) 5 Material Chrome Vanadium Tool Steel, Temper Treatment Main body: option Main Body
Weight(g) 90 Features With highly elastic high-precision magic tip that uses top class ball bearing steel. The magic tip's special anti-rust surface processing prevents the snap ring from flying away. Heat treated for excellent durability, and with outstanding operability due to its slim shape. Used to place/remove snap rings to and from shafts and axles. Caution Does not have a latch function.

Additional Products in this Category

Tech Support