(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Strength Type Combination Pliers (High Strength Electrical Pliers/Classic)

High Strength Type Combination Pliers (High Strength Electrical Pliers/Classic)
  • Volume Discount

•Product Category : Pliers
•Plier Type : Pliers
For complete product overview and details on High Strength Type Combination Pliers (High Strength Electrical Pliers/Classic), see the sections below:

Part Number

Configured Part Number is shown.

Z0201H225

Part Number
Z0201H225
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Overall Length(mm) 225
Steel Wire Cutting Performance(mmφ) 4.2 Piano Wire Cutting Performance(mmφ) 2.5 Cutting Performance(φ mm) Hard Wire: 3
Overall Length(Inch) 9 Material C60 Special Tool Steel Main body: option Main Body
Weight(g) 355 Features Cuts wire with 60% of the force required of standard combination pliers. The blade is induction hardened to HRC64 and can be used for cutting piano wire. Serrated claws.

Additional Products in this Category

Tech Support